Series | TSN-G5008 SERIES |
---|---|
Type | INDUSTRIAL SWITCH |
Power Supply (V) | 12-48 |
Current Type | DC |
Network Interface | ETHERNET |
Width (mm) | 36 |
---|---|
Height (mm) | 135 |
Depth (mm) | 115 |
Weight (kg) | 0,787 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |