MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Safety Controller Communication module; Ethernet

FA-MOD PLC: Network Module

SeriesMELSEC-WS SERIES
TypeMASTER/LOCAL STATION
Power Supply (V)24
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)22,5
Height (mm)96,5
Depth (mm)120,8
Weight (kg)0,125

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)48
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO