MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Fieldbus Coupler CC-Link; NZ2FT Series; 24 V DC; spring clamp; +end brackets

FA-MOD PLC: Network Module

SeriesNZ2FT SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,24

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)73,0
Other paper (g)26,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)0,0
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO