Series | NZ2FT SERIES |
---|---|
Type | COUPLER MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Network Interface | PROFIBUS-DP |
Depth (mm) | 76 |
---|---|
Weight (kg) | 0.242 |
Width (mm) | 60 |
Height (mm) | 120 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 73 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 26 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |