MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Fieldbus Coupler Profinet; NZ2FT Series; 24 V DC; 2xRJ-45; +end brackets

FA-MOD PLC: Network Module

SeriesNZ2FT SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfacePROFINET

Product Dimensions & Weight

Height (mm)120
Depth (mm)76
Weight (kg)0,247

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)73,0
Other paper (g)26,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)0,0
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO