Series | NZ2FT SERIES |
---|---|
Type | POWER SUPPLY INPUT UNIT |
Power Supply (V) | 24 |
Current Type | DC |
Output Current 24V (A) | 10 |
Depth (mm) | 76 |
---|---|
Weight (kg) | 0.083 |
Width (mm) | 11.5 |
Height (mm) | 120 |
CE | COMPLIANT |
---|---|
Shipping Approvals | DNV GL, LR |
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 35 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 14 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |