MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Power Feed Module; NZ2FT Series; 24 V DC / 10 A for output modules

FA-MOD PLC: Power Supply Module

SeriesNZ2FT SERIES
TypePOWER OUTPUT UNIT
Power Supply (V)24
Current TypeDC
Output Current 24V (A)10

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,083

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)14
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO