MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Temperature Input Module; NZ2FT Series; 4 channels; -200 - 850°C; 16 bits

FA-MOD PLC: Temperature Module

SeriesNZ2FT SERIES
TypeTEMPERATURE INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypePT500, PT200, PT1000, PT100, NI500, NI200, NI120, NI1000, NI100, CU10, 80Ω, 500Ω, 4KΩ, 40Ω, 300Ω, 2KΩ, 1KΩ, 150Ω
Int. Current Consumption (A)0,03

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,1

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)14
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO