MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Absolute Encoder Module; NZ2FT Series; 1 ch.; SSI (diff. RS422); 125 kHz - 2 MHz

FA-MOD PLC: Counter Module

SeriesNZ2FT SERIES
TypeABSOLUTE ENCODER MODULE
Power Supply (V)24
Current TypeDC
Number of Channels1
Int. Current Consumption (A)0,045

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,097

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)14
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO