MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital Output Module; NZ2FT Series; 4 relay outputs; spring clamp

FA-MOD PLC: Digital Output Module

SeriesNZ2FT SERIES
TypeRELAY OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs4
Output TypeRELAY
WiringSPRING CLAMP
Int. Current Consumption (A)0,035

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,117

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)35,0
Other paper (g)14,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)6,0
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO