MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Programmable Logic Controller, ALPHA Analogue Input Converter K-Type,2 channels

FA-COM PLC: Analogue I/O Module

SeriesALPHA2 SERIES
TypeEXTENSION UNIT
Integrated Analogue Inputs2
Min. Ambient Temperature (°C)-25
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Width (mm)35,5
Height (mm)90
Depth (mm)32,5
Weight (kg)0,07

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)24,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO