MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link IE Field Interface for FR-A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK IE FIELD

Product Dimensions & Weight

Width (mm)50
Height (mm)115,5
Depth (mm)25,6
Weight (kg)0,92

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO