MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

du/dt Filter for 400V Inverters; max. 1500A; FT=2-16kHz; (W*D*H) 360*485*265mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)1500
Power Loss (W)1100
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 800

Product Dimensions & Weight

Width (mm)360
Height (mm)485
Depth (mm)250
Weight (kg)97

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)11000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO