Series | MELSERVO-J4, MELSERVO-J5 |
---|---|
Type | TM-RFM |
Rated Capacity (kW) | 0,042 |
Rated Torque (Nm) | 2 |
Maximum Torque (Nm) | 6 |
Rated Speed (rpm) | 200 |
Maximum Speed (rpm) | 500 |
Inertia (kg*cm2) | 10,9 |
Brake | NO |
Shaft Type | STRAIGHT SHAFT |
Protection Class | IP42 |
Power Supply (V) | 200 |
Current Type | AC |
Encoder Type | 20-BIT |
Encoder Resolution (p/rev) | 1048576 |
Width (mm) | 130 |
---|---|
Height (mm) | 181,9 |
Depth (mm) | 63,5 |
Weight (kg) | 5,2 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 500 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 40 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |