MITSUBISHI ELECTRIC Changes for the Better
Czech Republic
The TM-RG2M is a low-profile flange type rotary motor that offers space and weight-saving advantages. With its compact design, it provides efficient utilization of space without compromising performance. The motor comes in three outer diameter options: ø130 mm, ø180 mm, and ø230 mm. With a maximum speed of 600 r/min, it offers dynamic motion capabilities. The TM-RG2M provides a range of rated torque options, from 2.2 Nm to Nm, and a maximum torque capacity ranging from 8.8 Nm to 27 Nm. Its low-profile design and impressive torque capabilities make it an excellent choice for applications where space and weight savings are crucial.