MITSUBISHI ELECTRIC Changes for the Better
Czech Republic
The TM-RU2M is a low-profile table type rotary motor designed for space and weight-saving requirements. With its compact form factor, it allows for efficient use of space without compromising performance. The motor comes in three outer diameter options: ø130 mm, ø180 mm, and ø230 mm. It offers a maximum speed of 600 r/min, enabling rapid and precise rotary motion. The TM-RU2M provides a range of rated torque options, from 2.2 Nm to Nm, and a maximum torque capacity ranging from 8.8 Nm to 27 Nm. With its low-profile design and impressive performance, the TM-RU2M is an ideal choice for applications that demand both space efficiency and reliable rotary motion.