MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Direct Drive Motor TM Serie, Power 84 W; Torque 4 Nm, Torque 12 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RFM
Rated Capacity (kW)0,084
Rated Torque (Nm)4
Maximum Torque (Nm)12
Rated Speed (rpm)200
Maximum Speed (rpm)500
Inertia (kg*cm2)16,6
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP42
Power Supply (V)200
Current TypeAC
Encoder Type20-BIT
Encoder Resolution (p/rev)1048576 

Product Dimensions & Weight

Width (mm)130
Height (mm)181,9
Depth (mm)80,5
Weight (kg)6,8

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B