MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Direct Drive Motor TM Serie, Power 251 W; Torque 12 Nm, Torque 36 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RFM
Rated Capacity (kW)0,251
Rated Torque (Nm)12
Maximum Torque (Nm)36
Rated Speed (rpm)200
Maximum Speed (rpm)500
Inertia (kg*cm2)238
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP42
Power Supply (V)200
Current TypeAC
Encoder Type20-BIT
Encoder Resolution (p/rev)1048576 

Product Dimensions & Weight

Width (mm)230
Height (mm)292,5
Depth (mm)74
Weight (kg)17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B