MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Direct Drive Motor TM Serie, Power 419 W; Torque 40 Nm, Torque 120 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RFM
Rated Capacity (kW)419
Rated Torque (Nm)40
Maximum Torque (Nm)120
Rated Speed (rpm)100
Maximum Speed (rpm)200
Inertia (kg*cm2)1694
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP42
Power Supply (V)200
Current TypeAC
Encoder Type20-BIT
Encoder Resolution (p/rev)1048576 

Product Dimensions & Weight

Width (mm)330
Height (mm)419
Depth (mm)93,5
Weight (kg)53

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)5000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B