Series | MELSERVO-J4, MELSERVO-J5 |
---|---|
Type | TM-RFM |
Power Supply (V) | 200 |
Rated Capacity (kW) | 2.513 |
Rated Torque (Nm) | 240 |
Maximum Torque (Nm) | 720 |
Rated Speed (rpm) | 100 |
Inertia (kg*cm2) | 6,303 |
Brake | NO |
Shaft Type | STRAIGHT SHAFT |
Current Type | AC |
Encoder Resolution (p/rev) | 1,048,576 |
Maximum Speed (rpm) | 200 |
Protection Class | IP42 |
Encoder Type | 20-BIT |
Depth (mm) | 278.5 |
---|---|
Weight (kg) | 146 |
Width (mm) | 330 |
Height (mm) | 419.8 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 5,000 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 40 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |