MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Direct Drive Motor TM Serie, Power 69 W; Torque 2,2 Nm, Torque 8,8 Nm, Flange

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RG2M
Rated Capacity (kW)0,069
Rated Torque (Nm)2,2
Maximum Torque (Nm)8,8
Rated Speed (rpm)300
Maximum Speed (rpm)600
Inertia (kg*cm2)7,88
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP40
Current TypeAC
Encoder Type21-BIT
Encoder Resolution (p/rev)2097152

Product Dimensions & Weight

Width (mm)130
Height (mm)177
Depth (mm)56
Weight (kg)2,7

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)720
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO