Series | MELSERVO-J4, MELSERVO-J5 |
---|---|
Type | TM-RG2M |
Rated Capacity (kW) | 0.141 |
Rated Torque (Nm) | 4.5 |
Maximum Torque (Nm) | 13.5 |
Current Type | AC |
Encoder Resolution (p/rev) | 4,194,304 |
Rated Speed (rpm) | 300 |
Maximum Speed (rpm) | 600 |
Inertia (kg*cm2) | 60.2 |
Brake | NO |
Shaft Type | STRAIGHT SHAFT |
Protection Class | IP40 |
Encoder Type | 22-BIT |
Depth (mm) | 56 |
---|---|
Weight (kg) | 5.5 |
Width (mm) | 180 |
Height (mm) | 232 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 600 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 40 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |