MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Motor prot. switch. 0,09kW; Ir=0,25 ~ 0,4A; Icu AC 400V=15kA

FA-MMS: Manual Motor Starter

SeriesMMP-T SERIES
TypeMOTOR CIRCUIT BREAKERS
Rated Capacity (kW)0,09
Number of Poles3
Range of Setting Current (A)0,25-0,4
Frame Size32
Breaking Capacity at 415V (kA)100
Rated Voltage (V)690
Rated Current (A)0,4
Compliant with Standard(s)EN 60947-4-1, EN 60947-2, IEC 60947-4-1, GB14048.2, IEC 60947-2
Frequency Range (Hz)50/60
Heater Designation (A)0,4
Electrical Durability (Load)100000 OPERATIONS
WiringSCREW-CLAMP
Automatic Tripping DeviceTHERMAL-MAGNETIC (ADJUSTABLE)
Mech. Durability (at no Load)100000 OPERATIONS

Product Dimensions & Weight

Width (mm)45
Height (mm)90
Depth (mm)82
Weight (kg)0,33

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)53
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO