MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Overload Relay. Ith = 65,0 ~ 100,0A; for S(D)-N125, 150 (ohne Montageset)

Product Dimensions & Weight

Width (mm)103
Height (mm)67
Depth (mm)105
Weight (kg)0,48

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)10
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO