MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Auxiliary switch AX-03SVLS

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeAUXILIARY SWITCH

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)14
Steel (g)0
Glass (g)0
Other plastic (g)0,1
Wood (g)0
Other paper (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B