MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Safety option unit MELFA SafePlus for CR750/751 Controller 4F-SF001-01

FA-Robot: Interface Card

TypeI/O CARD
Interface TypeSAFEPLUS

Product Dimensions & Weight

Depth (mm)51,2
Weight (kg)0,6
Width (mm)92,6
Height (mm)127

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)145
Steel (g)0
Glass (g)0
Other plastic (g)68
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO