MITSUBISHI ELECTRIC Changes for the Better

Boosting efficiency, cutting CO₂

Goal Challenge 
Indentifying and reducing energy losses in production to lower CO₂ emissions and improve overall efficiency Due to limited time and resources, energy data often goes unanalyzed—making it difficult to pinpoint the sources of waste.

Automated energy waste detection powered by AI

Solution for CO₂ emissions loss analysis and diagnosis

Production-related and energy information is collected from factory equipment (such as production machines) using programmable controllers and GENESIS64. This data is analyzed by the EcoAdviser's AI function to perform automatic analysis and factor diagnosis.The EcoAdviser's AI function can import data files from GENESIS64 or EcoWebServerIII.

The analysis identifies inefficiencies, such as starting equipment too early or equipment with poor energy consumption. Based on these findings, improvement activities are carried out on the shop floor. For example, procedures may be changed so that the press is only turned on right before production begins, or power may be turned off during idle periods. These measures aim to reduce energy waste and lower CO₂ emissions.

AI detects hidden waste & optimizes efficiency

  • Through automatic analysis, AI finds the waste hidden in production equipment difficult for humans to detect
  • AI identifies loss factors then implements appropriate countermeasures, thus reducing labor time conventionally required for such tasks

Product lineup